In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm Cable Assemblies

Pasternack Enterprises 1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm cable assembly product group is made up of 168 custom and standard cable assemblies which use flexible coax cable. 1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm assemblies are manufactured with 3 different coax cable types and 4 different 1.6/5.6 connectors. Our 1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm cable assemblies are available with 18 different connector and cable combinations. Our customers may choose the 1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm cable assemblies with any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships 1.6/5.6 75 Ohm to 1.6/5.6 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).