Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.6/5.6 Plug Right Angle 75 Ohm to 1.6/5.6 Plug Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises 1.6/5.6 plug right angle 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assembly product line is made up of 42 standard and custom cable assemblies using Flexible coax cable. 1.6/5.6 plug right angle 75 Ohm to 1.6/5.6 plug right angle 75 Ohm assemblies are assembled from 3 unique coax cable part numbers and 2 unique 1.6/5.6 connectors. Our 1.6/5.6 plug right angle 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 1.6/5.6 plug right angle 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies are available with 6 unique connector and cable combinations. Our customers can choose the 1.6/5.6 plug right angle 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships 1.6/5.6 plug right angle 75 Ohm to 1.6/5.6 plug right angle 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Exceptional technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant