Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.6/5.6 Plug 75 Ohm to 1.6/5.6 Plug 75 Ohm Cable Assemblies

Pasternack Enterprises 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug 75 Ohm cable assembly product portfolio has 42 standard and custom products which use Flexible cable. 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug 75 Ohm assemblies are manufactured from 3 different cable types and 2 different 1.6/5.6 connectors. Our 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug 75 Ohm cable assemblies are manufactured with 6 different connector and cable combinations. Customers may choose the 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug 75 Ohm cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 builds and ships 1.6/5.6 plug 75 Ohm to 1.6/5.6 plug 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Excellent technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant