Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.6/5.6 Plug 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises 1.6/5.6 plug 75 Ohm to BNC male 75 Ohm cable assembly product portfolio offers 42 standard and custom assemblies which use Flexible cable. 1.6/5.6 plug 75 Ohm to BNC male 75 Ohm assemblies are fabricated from 3 unique coaxial cable types and 2 unique 1.6/5.6 connectors. Our 1.6/5.6 plug 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 1.6/5.6 plug 75 Ohm to BNC male 75 Ohm cable assemblies are manufactured with 6 unique connector and cable combinations. Our customers may choose the 1.6/5.6 plug 75 Ohm to BNC male 75 Ohm cable assemblies with any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 ships 1.6/5.6 plug 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant