75 Ohm 1.6/5.6 Plug to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax
Product ID:
PE3W04887
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 1.6/5.6 |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 75 Ohm |
| Connector Series 2 | F |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 75 Ohm |
| RF Cable Part Number | RG179B/U |
| RF Cable Type | RG179 |
| RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44262 | RG179B/U | PE44326 | KitBOM Datasheet |
|---|
75 Ohm 1.6/5.6 Plug to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax
PE3W04887 is a 1.6/5.6 plug to F female bulkhead cable using RG179 coax. This Pasternack 1.6/5.6 plug to F female bulkhead cable assembly uses a 75 Ohm 1.6/5.6 for connector 1 and a 75 Ohm F for connector 2.
Our plug 1.6/5.6 to female F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W04887 1.6/5.6 plug to F female bulkhead cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table