Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Female Bulkhead to Mini SMP Female Cable Using PE-SR405AL Coax

Product ID: PE3W01662

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, .252 inch D Hole086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorMini SMP Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44802PE-SR405ALPE44492KitBOM Datasheet

1.85mm Female Bulkhead to Mini SMP Female Cable Using PE-SR405AL Coax

PE3W01662 is a 1.85mm female bulkhead to Mini SMP female cable using PE-SR405AL coax. This Pasternack 1.85mm female bulkhead to Mini SMP female cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our female 1.85mm bulkhead to female Mini SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01662 1.85mm female bulkhead to Mini SMP female cable assembly is constructed with PE-SR405AL coax.