Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to 2.4mm Male Cable Using PE-SR405FL Coax

Product ID: PE3W07168

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44336PE-SR405FLPE45414KitBOM Datasheet

1.85mm Male to 2.4mm Male Cable Using PE-SR405FL Coax

PE3W07168 is a 1.85mm male to 2.4mm male cable using PE-SR405FL coax. This Pasternack 1.85mm male to 2.4mm male cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 1.85mm to male 2.4mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07168 1.85mm male to 2.4mm male cable assembly is constructed with PE-SR405FL coax.