In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

1.85mm Male to MMCX Jack Cable Using PE-SR047AL Coax

Product ID: PE3W02226

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44799PE-SR047ALPE44459KitBOM Datasheet

1.85mm Male to MMCX Jack Cable Using PE-SR047AL Coax

PE3W02226 is a 1.85mm male to MMCX jack cable using PE-SR047AL coax. This Pasternack 1.85mm male to MMCX jack cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm MMCX for connector 2.

Our male 1.85mm to jack MMCX cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W02226 1.85mm male to MMCX jack cable assembly is constructed with PE-SR047AL coax.