Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm Male to Mini SMP Female Right Angle Cable Using RG405 Coax

Product ID: PE3W15968

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


1.85mm Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405, Direct Solder without Center ContactMini SMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44336RG405/UPE44494KitBOM Datasheet

1.85mm Male to Mini SMP Female Right Angle Cable Using RG405 Coax

PE3W15968 is a 1.85mm male to Mini SMP female right angle cable using RG405 coax. This Pasternack 1.85mm male to Mini SMP female right angle cable assembly uses a 50 Ohm 1.85mm for connector 1 and a 50 Ohm Mini SMP for connector 2. 1.85mm to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 1.85mm to female Mini SMP right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15968 1.85mm male to Mini SMP female right angle cable assembly is constructed with RG405 coax.