Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1.85mm to SMA Cable Assemblies

Pasternack Enterprises 1.85mm to SMA cable assembly product group contains 32 standard and custom products which use formable or semirigid cable. 1.85mm to SMA assemblies are assembled from 2 unique cable types and 1 unique 1.85mm connector. Our 1.85mm to SMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 1.85mm to SMA cable assemblies are available with 4 unique connector and cable combinations. Our customers can select the 1.85mm to SMA cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 ships 1.85mm to SMA cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Excellent technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).