Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Female to 10-32 Female Cable Using RG188 Coax

Product ID: PE3W07253

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-10010-32 Female Connector Clamp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Data Icon
PE44361RG188A/UPE44363KitBOM Datasheet

10-32 Female to 10-32 Female Cable Using RG188 Coax

PE3W07253 is a 10-32 female to 10-32 female cable using RG188 coax. This Pasternack 10-32 female to 10-32 female cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2.

Our female 10-32 to female 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07253 10-32 female to 10-32 female cable assembly is constructed with RG188 coax.