Flexible RG188 Coax Cable Single Shielded with White PTFE Jacket
Product ID:
RG188A/U
Pricing
| Quantity (Feet) | Price |
| 1-24 | $7.27 |
| 25-49 | $6.91 |
| 50-99 | $6.54 |
| 100-249 | $6.25 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | RG188 |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Jacket Diameter | 0.11 in |
| Jacket Material | PTFE |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 26 dB |
| Power, Max at 1 Ghz. | 160 Watts |
| Frequency, Max | 3 GHz |
| Max Operating Temperature | 250 deg C |
| Center Conductor Type | Stranded |
| Inner Conductor, Number of Strands | 7 |
| Coax Type | Coax |
Description
Flexible RG188 Coax Cable Single Shielded with White PTFE Jacket
RG188A/U part number from Pasternack is a RG188 coax cable that is flexible. Pasternack RG188 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG188 coax is constructed with a 0.11 jacket made of PTFE. RG188 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG188 coax cable has an attenuation at 1 GHz of 26 dB and a maximum power of 160 watts at 1 GHz.
Pasternack RG188 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG188 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG188 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table