Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible Coax Cables 50 Ohm Standard

Pasternack Enterprises' standard flexible 50 Ohm coax RF cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our coax cable is designed to precise RF industry specifications with double or single shielding.


Pasternacks' standard flexible 50 Ohm coax RF cables are produced in diameters of 0.056, 0.075, 0.080, 0.100, 0.102, 0.104, 0.110, 0.114, 0.122, 0.160, 0.163, 0.170, 0.190, 0.195, 0.206, 0.216, 0.242, 0.390, 0.403, 0.405, 0.425, 0.430, 0.545, 0.870 and 0.945 inches. Size and construction materials determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including FEP, PE, PE (AS), PE (F) or PTFE versions result in a wide range of performance characteristics. Our coax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.


Our production facility certified to ISO 9001:2015 ships standard flexible 50 Ohm coax RF cables the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Max Frequency (GHz)

No. of Shields

Dielectric Type

 

1-20 of 57 Results
Jump to
of 3
GO