Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible PE-P141HF Coax Cable Double Shielded with Blue FEP Jacket

Product ID: PE-P141HF
Product discontinued when current inventory is depleted.
Replaced with PE-P141HF-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NamePE-P141HF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.163 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.13 dB
Frequency, Max31 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.82 in
Coax TypeCoax

Description

Flexible PE-P141HF Coax Cable Double Shielded with Blue FEP Jacket

PE-P141HF part number from Pasternack is a PE-P141HF coax cable that is flexible. Pasternack PE-P141HF flexible coax cable is 50 Ohm and has a PTFE dielectric. Our PE-P141HF coax is constructed with a 0.163 jacket made of FEP. PE-P141HF coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 31 GHz. PE-P141HF coax cable has an attenuation at 1 GHz of 13 dB.

Pasternack PE-P141HF coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P141HF cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P141HF or other coax can be built and shipped same day as well.