Flexible PE-P086 Coax Cable Double Shielded with Blue FEP Jacket
Product ID:
PE-P086
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | Version of 086 Semi-rigid |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Velocity of Propagation | 70 % |
| Jacket Diameter | 0.104 in |
| Jacket Material | FEP |
| No. of Shields | 2 |
| Attenuation at 1 Ghz. | 21.7 dB |
| RF Shielding | 110 dB |
| Frequency, Max | 18 GHz |
| Max Operating Temperature | 200 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, Repeated | 0.5 in |
| Coax Type | Coax |
Description
Flexible PE-P086 Coax Cable Double Shielded with Blue FEP Jacket
PE-P086 part number from Pasternack is a Version of 086 Semi-rigid coax cable that is flexible. Pasternack PE-P086 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our PE-P086 coax is constructed with a 0.104 jacket made of FEP. PE-P086 coax has a shield count of 2, a RF shielding of 110 dB and the maximum frequency for this Pasternack cable is 18 GHz. PE-P086 coax cable has an attenuation at 1 GHz of 21.7 dB.
Pasternack Version of 086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P086 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P086 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table