Flexible PE-P047 Coax Cable Double Shielded with Blue FEP Jacket
Product ID:
PE-P047
Pricing
| Quantity (Feet) | Price |
| 1-24 | $22.09 |
| 25-49 | $20.99 |
| 50-99 | $19.88 |
| 100-249 | $19.00 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | Version of 047 Semi-rigid |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | FEP |
| Velocity of Propagation | 70 % |
| Jacket Diameter | 0.056 in |
| Jacket Material | FEP |
| No. of Shields | 2 |
| Attenuation at 1 Ghz. | 35 dB |
| Power, Max at 1 Ghz. | 43 Watts |
| RF Shielding | 90 dB |
| Frequency, Max | 50 GHz |
| Max Operating Temperature | 165 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.2 in |
| Minimum Bend Radius, Repeated | 0.4 in |
| Coax Type | Coax |
Description
Flexible PE-P047 Coax Cable Double Shielded with Blue FEP Jacket
PE-P047 part number from Pasternack is a Version of 047 Semi-rigid coax cable that is flexible. Pasternack PE-P047 flexible coax cable is 50 Ohm and has a FEP dielectric. Our PE-P047 coax is constructed with a 0.056 jacket made of FEP. PE-P047 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 50 GHz. PE-P047 coax cable has an attenuation at 1 GHz of 35 dB and a maximum power of 43 watts at 1 GHz.
Pasternack Version of 047 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P047 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P047 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table