Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG178 Coax Cable Single Shielded with Tan FEP Jacket

Product ID: RG178B/U-BULK

Pricing

Quantity (Feet)Price
1-24$3.03
25-49$2.88
50-99$2.73
100-249$2.61
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 29
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG178
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.072 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.44.41 dB
Power, Max at 1 Ghz.55 Watts
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated0.4 in
Coax TypeCoax

Description