Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG8 Type with Foam Dielectric Coax Cable Double Shielded with Black PVC Jacket

Product ID: PE-B400-BULK

Pricing

Quantity (Feet)Price
1-24$4.01
25-49$3.81
50-99$3.61
100-249$3.45
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 2,618
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG8 Type with Foam Dielectric
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Jacket Diameter0.403 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.6 dB
Power, Max at 1 Ghz.190 Watts
Frequency, Max4 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description