Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible PE-P141 Coax Cable Double Shielded with Blue FEP Jacket

Product ID: PE-P141

Pricing

Quantity (Feet)Price
1-24$22.79
25-49$21.65
50-99$20.51
100-249$19.60
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with PE-P141-BULK.
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameVersion of 141 Semi-rigid
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.163 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.11.2 dB
Power, Max at 1 Ghz.600 Watts
RF Shielding110 dB
Frequency, Max18 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.8 in
Coax TypeCoax

Description

Flexible PE-P141 Coax Cable Double Shielded with Blue FEP Jacket

PE-P141 part number from Pasternack is a Version of 141 Semi-rigid coax cable that is flexible. Pasternack PE-P141 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our PE-P141 coax is constructed with a 0.163 jacket made of FEP. PE-P141 coax has a shield count of 2, a RF shielding of 110 dB and the maximum frequency for this Pasternack cable is 18 GHz. PE-P141 coax cable has an attenuation at 1 GHz of 11.2 dB and a maximum power of 600 watts at 1 GHz.

Pasternack Version of 141 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P141 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P141 or other coax can be built and shipped same day as well.