Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible PE-P086HF Coax Cable Double Shielded with Blue FEP Jacket

Product ID: PE-P086HF

Pricing

Quantity (Feet)Price
1-24$14.19
25-49$13.48
50-99$12.77
100-249$12.20
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
CALL FOR QUOTE
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with PE-P086HF-BULK.
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NamePE-P086HF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.104 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.21.1 dB
Frequency, Max40 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.52 in
Coax TypeCoax

Description

Flexible PE-P086HF Coax Cable Double Shielded with Blue FEP Jacket

PE-P086HF part number from Pasternack is a PE-P086HF coax cable that is flexible. Pasternack PE-P086HF flexible coax cable is 50 Ohm and has a PTFE dielectric. Our PE-P086HF coax is constructed with a 0.104 jacket made of FEP. PE-P086HF coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 40 GHz. PE-P086HF coax cable has an attenuation at 1 GHz of 21.1 dB.

Pasternack PE-P086HF coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P086HF cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P086HF or other coax can be built and shipped same day as well.