Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Female to BNC Male Cable Using RG178 Coax

Product ID: PE3W03496

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


10-32 Female Connector Crimp/Solder Attachment for RG178, RG196BNC Male Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE44362RG178B/UPE4643KitBOM Datasheet

10-32 Female to BNC Male Cable Using RG178 Coax

PE3W03496 is a 10-32 female to BNC male cable using RG178 coax. This Pasternack 10-32 female to BNC male cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm BNC for connector 2.

Our female 10-32 to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03496 10-32 female to BNC male cable assembly is constructed with RG178 coax.