In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10-32 Female to D-Sub Plug Cable Using LMR-100 Coax

Product ID: PE3W06354
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44361LMR-100A-PVCPE4809KitBOM Datasheet

10-32 Female to D-Sub Plug Cable Using LMR-100 Coax

PE3W06354 is a 10-32 female to D-Sub plug cable using LMR-100A coax. This Pasternack 10-32 female to D-Sub plug cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm D-Sub for connector 2.

Our female 10-32 to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06354 10-32 female to D-Sub plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.