Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10-32 Male Right Angle to 10-32 Male Right Angle Cable 12 Inch Length Using RG174 Coax

Product ID: PE36532-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length12 inches

Description

10-32 Male Right Angle to 10-32 Male Right Angle Cable 12 Inch Length Using RG174 Coax

The PE36532-12 is a 10-32 male right angle cable assembly designed for RG174A/U coax, offering 50 Ohm impedance in an in-series configuration. It supports RF and electronic system integration where both cable ends must route cleanly through tight mechanical spaces. Brass connector bodies use gold-plated contacts and PTFE dielectrics, while the flexible RG174 cable uses a PVC jacket.

Pasternack RF coax cable assembly is built with right angle 10-32 cable connection on one end and right angle 10-32 cable connection on the other. Our right angle 10-32 to right angle 10-32 cable assemblies have a male gender on end 1 and male on end 2. This 10-32 to 10-32 cable is a male to male coax assembly, PE36532-12, can also be known as a right angle 10-32 plug to right angle 10-32 plug cable assembly and will be shipped same-day as it is purchased.

10-32 plug to 10-32 plug cable assembly PE36532-12 is built with RG174 which is a flexible coax type. The Pasternack flexible 10-32 cable assembly is manufactured with right angle 10-32 to right angle 10-32 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10-32 right angle male to 10-32 right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

10-32 right angle plug to 10-32 right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 10-32 to 10-32 cable assembly for quick shipment worldwide. Variations of 10-32 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 10-32 male right angle to 10-32 male right angle cable 12 inch length using RG174 coax.

Frequently Asked Questions

What is the PE36532-12 RF cable assembly used for?

The PE36532-12 is a 10-32 male right angle to 10-32 male right angle cable assembly used for 50 Ohm RF interconnects. It uses RG174A/U flexible coax, brass connector bodies, gold-plated contacts, and PTFE dielectric materials for standard in-series connections. Engineers use it in RF and electronic system integration when equipment needs matching 10-32 interfaces connected in compact spaces. Its dual right angle design helps route cable cleanly inside enclosures, around nearby hardware, and through prototype assemblies with limited clearance.

When would I choose a right angle to right angle 10-32 cable assembly?

A right angle to right angle 10-32 cable assembly like PE36532-12 is useful when both connection points have limited clearance. The cable uses male 10-32 interfaces on each end and RG174A/U coax with 50 Ohm impedance for standard RF system layouts. Engineers choose this style in compact housings, instrument bays, and dense electronics where straight connectors would create routing problems. Using right angle ends at both interfaces can reduce cable crowding and help protect the assembly from sharper bends near the connectors.

Is PE36532-12 compatible with standard 10-32 interfaces?

PE36532-12 is built with standard polarity 10-32 male connectors on both ends for use with matching 10-32 female interfaces. Its in-series design and 50 Ohm impedance make it appropriate for RF assemblies that already use 10-32 connector systems. This matters in lab builds, electronic subsystems, and integration projects where maintaining the same connector family simplifies installation. It should be selected when the equipment side requires 10-32 compatibility, right angle orientation, and flexible RG174A/U coax routing.

Why would engineers use RG174A/U coax in the PE36532-12 assembly?

PE36532-12 uses RG174A/U because this flexible coax supports easier routing in RF assemblies that cannot accommodate stiffer cable constructions. The cable combines 50 Ohm impedance with a PVC jacket and right angle connector geometry at both ends. Engineers often use that combination in compact electronic packaging, bench prototypes, and general RF integration where cable movement is limited. It is a practical choice when installation space matters and the assembly must connect standard 10-32 interfaces without excessive cable strain.