Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male Right Angle to 10-32 Male Right Angle Cable Assemblies

Pasternack Enterprises 10-32 male right angle to 10-32 male right angle cable assembly product portfolio contains 42 standard and custom designs which use Flexible coax cable. 10-32 male right angle to 10-32 male right angle assemblies are manufactured from 3 different cable part numbers and 2 unique 10-32 connectors. Our 10-32 male right angle to 10-32 male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 10-32 male right angle to 10-32 male right angle cable assemblies are built with 6 unique cable and connector combinations. Customers may choose the 10-32 male right angle to 10-32 male right angle cable assemblies with any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Our facility certified to ISO 9001:2015 ships 10-32 male right angle to 10-32 male right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant