10-32 Male Right Angle to 10-32 Male Right Angle Cable 72 Inch Length Using RG174 Coax
Product ID:
PE36532-72
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* This item may be subject to an additional
Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.
Pricing
Quantity | Price |
1-24 | $69.13 |
25-49 | $65.67 |
50-99 | $62.22 |
100-249 | $59.45 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 114

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
* This item may be subject to an additional
Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 10-32 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | 10-32 |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG174A/U |
RF Cable Type | RG174 |
RF Cable Impedance | 50 |
Description
10-32 Male Right Angle to 10-32 Male Right Angle Cable 72 Inch Length Using RG174 Coax
PE36532-72 is a 10-32 male right angle to 10-32 male right angle cable using RG174 coax. This Pasternack 10-32 male right angle to 10-32 male right angle cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm 10-32 for connector 2. 10-32 right angle to 10-32 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 10-32 right angle to male 10-32 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36532-72 10-32 male right angle to 10-32 male right angle cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.