Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

10-32 Male Right Angle to 10-32 Male Right Angle Cable 24 Inch Length Using RG178 Coax

Product ID: PE36534-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$134.99
25-49$128.24
50-99$121.49
100-249$116.09
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 76
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length24 inches

Description

10-32 Male Right Angle to 10-32 Male Right Angle Cable 24 Inch Length Using RG178 Coax

The PE36534-24 is a 10-32 male to male right angle RF cable assembly designed for RG178B/U coax, offering 50 Ohm impedance. It supports RF system integration where two right angle cable ends help route coax through tight equipment spaces. Brass connector bodies with gold-plated contacts and Teflon dielectrics pair with an FEP-jacketed flexible RG178 cable construction.

Pasternack RF coax cable assembly is built with right angle 10-32 cable connection on one end and right angle 10-32 cable connection on the other. Our right angle 10-32 to right angle 10-32 cable assemblies have a male gender on end 1 and male on end 2. This 10-32 to 10-32 cable is a male to male coax assembly, PE36534-24, can also be known as a right angle 10-32 plug to right angle 10-32 plug cable assembly and will be shipped same-day as it is purchased.

10-32 plug to 10-32 plug cable assembly PE36534-24 is built with RG178 which is a flexible coax type. The Pasternack flexible 10-32 cable assembly is manufactured with right angle 10-32 to right angle 10-32 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10-32 right angle male to 10-32 right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

10-32 right angle plug to 10-32 right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 10-32 to 10-32 cable assembly for quick shipment worldwide. Variations of 10-32 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 10-32 male right angle to 10-32 male right angle cable 24 inch length using RG178 coax.

Frequently Asked Questions

What is the PE36534-24 RF cable assembly used for?

The PE36534-24 is a 10-32 male to 10-32 male right angle RF cable assembly used for in-series 50 Ohm coax connections. It uses RG178B/U flexible coax, brass connector bodies, gold-plated contacts, and Teflon dielectrics to support reliable electrical performance. Engineers use it in RF and electronic system integration where equipment spacing makes straight connector exits difficult to manage. Its right angle to right angle layout helps reduce cable strain and simplifies routing inside compact enclosures, panels, and test setups.

When should I choose a right angle to right angle 10-32 cable?

A right angle to right angle 10-32 cable like PE36534-24 is useful when both mating ports have limited clearance. This assembly combines two 10-32 male right angle connectors with flexible RG178B/U coax and a 50 Ohm impedance design. Engineers choose it for instrument racks, embedded electronics, and RF modules where cable exits must turn immediately after connection. That geometry helps protect the cable path, reduces bend stress near the interface, and supports cleaner routing in crowded layouts.

Is PE36534-24 compatible with standard 10-32 RF interfaces?

PE36534-24 is built with standard polarity 10-32 male connectors on both ends for in-series connections to matching 10-32 female interfaces. Each connector is specified at 50 Ohm impedance and uses a standard connection method with crimp and solder attachment. This makes the cable suitable for RF assemblies that already use 10-32 ports and require consistent connector series matching. Engineers should verify mating interface type, mechanical clearance, and cable routing path before installation in compact equipment.

Why use RG178B/U coax in a compact RF cable assembly?

RG178B/U is used in PE36534-24 because it provides a flexible coax format for 50 Ohm RF cable routing. The cable assembly also uses an FEP jacket, which supports durable handling in compact electronic and RF packaging environments. Engineers select this construction when they need a smaller cable that can route through tighter spaces than larger coax types. Combined with right angle 10-32 connectors, it helps create cleaner interconnect paths in benches, panels, and integrated subsystems.