To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

10-32 Male to MMCX Plug Right Angle Cable Using RG174 Coax, LF Solder, RoHS

Product ID: PE3W04272LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44351RG174A/UPE4898KitBOM Datasheet

10-32 Male to MMCX Plug Right Angle Cable Using RG174 Coax, LF Solder, RoHS

PE3W04272LF is a 10-32 male to MMCX plug right angle cable using RG174 coax. This Pasternack 10-32 male to MMCX plug right angle cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm MMCX for connector 2. 10-32 to MMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 10-32 to plug MMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04272LF 10-32 male to MMCX plug right angle cable assembly is constructed with RG174 coax.