10-32 Male Right Angle to SMA Male Cable Using RG188 Coax
Product ID:
PE3W18476
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 10-32 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG188A/U |
RF Cable Type | RG188 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE44355 | RG188A/U | PE45951 | KitBOM Datasheet |
---|
10-32 Male Right Angle to SMA Male Cable Using RG188 Coax
PE3W18476 is a 10-32 male right angle to SMA male cable using RG188 coax. This Pasternack 10-32 male right angle to SMA male cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm SMA for connector 2. 10-32 right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 10-32 right angle to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W18476 10-32 male right angle to SMA male cable assembly is constructed with RG188 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.