Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male to TNC Male Cable Using LMR-100 Coax , LF Solder

Product ID: PE3W11719LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44351LMR-100A-PVCSC-100-TM-DKitBOM Datasheet

10-32 Male to TNC Male Cable Using LMR-100 Coax, LF Solder

PE3W11719LF is a 10-32 male to TNC male cable using LMR-100A coax. This Pasternack 10-32 male to TNC male cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm TNC for connector 2.

Our male 10-32 to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11719LF 10-32 male to TNC male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.