10-32 Male to 10-32 Male Right Angle Cable Assemblies

Pasternack Enterprises 10-32 male to 10-32 male right angle cable assembly product line is made up of 42 custom and standard products which use Flexible coaxial cable. 10-32 male to 10-32 male right angle assemblies are assembled with 3 unique coax cable part numbers and 2 different 10-32 connectors. Our 10-32 male to 10-32 male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack 10-32 male to 10-32 male right angle cable assemblies are manufactured with 6 different cable and connector combinations. You can choose the 10-32 male to 10-32 male right angle cable assemblies that have any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships 10-32 male to 10-32 male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant