Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10-32 Male to SMA Female Bulkhead Cable Using LMR-100A-UF Coax

Product ID: PE3W14264

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 110-32
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-UF
RF Cable TypeLMR-100A-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44351LMR-100A-UFPE44643KitBOM Datasheet

10-32 Male to SMA Female Bulkhead Cable Using LMR-100A-UF Coax

PE3W14264 is a 10-32 male to SMA female bulkhead cable using LMR-100A-UF coax. This Pasternack 10-32 male to SMA female bulkhead cable assembly uses a 50 Ohm 10-32 for connector 1 and a 50 Ohm SMA for connector 2.

Our male 10-32 to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14264 10-32 male to SMA female bulkhead cable assembly is constructed with LMR-100A-UF coax.

* LMR™ is a trademark of Times Microwave Systems.