In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

10-11-11 dBi Log Periodic Antenna 698-960 MHz, 1.71-2.7 GHz, 3.3-6 GHz, N Type Female, V-pol, 1.7:1 Typ VSWR

Product ID: PEANLP1015

Pricing

QuantityPrice
1-24$145.99
25-49$138.69
50-99$131.39
100-249$125.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 39
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeLog Periodic
PolarizationVertical
Minimum Frequency698 MHz
Maximum Frequency6 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain10 dBi
Maximum Input VSWR2:1

Description