10 MHz to 6 GHz N Bias Tee Rated to 2500 mA and 100 Volts DC
Product ID:
PE1616
Pricing
| Quantity | Price |
| 1-9 | $791.99 |
| 10-24 | $760.31 |
| 25-99 | $728.63 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| RF Port Connector Series | N |
| DC Port Connector Series | Solder Pin |
| Minimum Frequency | 10 MHz |
| Maximum Frequency | 6 GHz |
| RF Port Maximum VSWR | 1.5:1 |
| Maximum Voltage | 100 Volts |
| Maximum DC Current | 2,500 mA |
Description
10 MHz to 6 GHz N Bias Tee Rated to 2500 mA and 100 Volts DC
PE1616 bias tee (also called bias T) has an type N connector RF port that is female gender. This Pasternack female type N bias tee design is rated for a minimum frequency of 10 MHz and a maximum frequency of 6 GHz. Our RF coaxial bias tee has a solder pin DC port connector with a female gender.
This type N bias tee / T is rated for a max. DC voltage of 100 Volts and a max. current of 2,500 mA. The PE1616 bias T with N type connector series for RF port is designed with a maximum VSWR of 1.5:1 and a RF to bias isolation typical of 30 dB. Pasternack's radio frequency bias tee is one of over 40,000 RF, microwave and millimeter wave components supplied by us. Our coaxial type N bias T can be purchased and will be shipped worldwide the same-day as with other in-stock Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table