Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 Watt RF Load (Termination) Up to 6 GHz With NEX10 Male Input Aluminum Body

Product ID: PE6TR1161

Pricing

QuantityPrice
1-9$156.99
10-24$153.85
25-99$150.71
100-249$147.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency6 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power10 Watt
Power, Peak100 Watts
Body MaterialBrass
Connector SeriesNEX10
Connector GenderMale
Temperature, Max Operating75 deg C
Temperature, Min Operating-40 deg C

Description