Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

10 dB Fixed Attenuator 75 Ohm F-Type Male to 75 Ohm F-Type Female Brass Tri-Metal body rated 1 Watt DC to 1 GHz

Product ID: PE7752-10

Pricing

QuantityPrice
1-9$31.89
10-24$31.25
25-99$30.61
100-249$29.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance75 Ohms
Max Freq1,000 MHz
Nominal Attenuation10 dB
Attenuation Accuracy, Typ0.5 dB
VSWR, Max1.25:1
Input Power, Max (CW)1 Watts
Body MaterialBrass
Connector-In SeriesF
Connector-In GenderMale
Connector-Out SeriesF
Connector-Out GenderFemale
Max Operating Temperature80 deg C
Min Operating Temperature-50 deg C

Description