In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

7 Bit Relay Controlled Programmable Attenuator, 127 dB Up to 1.5 GHz, 1 dB Steps, +12V, SMA Female

Product ID: PE70A8005

Pricing

QuantityPrice
1-4$1,800.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignRelay Controlled
Maximum Frequency1.5 GHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.4:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation127 dB
Switching Time6,000,000 ns
Attenuation Accuracy per Step0.5 dB

Description