Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm Programmable Attenuators (Voltage Controlled Attenuator)

Our 50 Ohm programmable attenuators, also known as voltage controlled attuators. This series of voltage controlled attenuators are available with SMA connectors. RF dB attenuation values for this Pasternack programmable attenuator range from 1 dB to 63 B. The frequency range of our voltage controlled programmable 50 Ohm attenuator is from 1 GHz to 18 GHz. This 50 Ohm attenuator product line has the power handling up to .5 Watts at 1 GHz.


50 Ohm programmable voltage controlled attenuator is a female gender and can be bidirectional, depending on the power rating. Our programmable voltage controlled attenuator is manufactured to precise industry specifications.


Pasternack's facility certified to ISO 9001:2015 ships our 50 Ohm programmable voltage controlled attenuators the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-14 of 14 Results