Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.2-5 Female Bulkhead to 4.1/9.5 Mini DIN Female Bulkhead Cable Using SPO-250 Coax with HeatShrink

Product ID: PE3W08484/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-DB
RF Cable TypeLMR-240-DB
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Non-Solder Contact Attachment for LMR-240, PE-C240, RG8XLow Loss Flexible LMR-240-DB Rated Coax Cable Double Shielded with Black PE JacketSMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240Data Icon
EZ-240-NMH-XLMR-240-DBEZ-240-SM-RA-XKitBOM Datasheet

N Male to SMA Male Right Angle Cable Using LMR-240-DB Coax with HeatShrink

PE3W08484/HS is a N male to SMA male right angle cable using LMR-240-DB coax. This Pasternack N male to SMA male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMA for connector 2. N to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08484/HS N male to SMA male right angle cable assembly is constructed with LMR-240-DB coax.

* LMR™ is a trademark of Times Microwave Systems.