Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.2-5 Female to 4.3-10 Female Bulkhead Low PIM Cable Using TFT-5G-402 Coax

Product ID: PE3W14940

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.2-5
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-225F-LPTFT-5G-402TC-402-4310F-BH-LPKitBOM Datasheet

2.2-5 Female to 4.3-10 Female Bulkhead Cable Using TFT-5G-402 Coax

PE3W14940 is a 2.2-5 female to 4.3-10 female bulkhead cable using TFT-5G-402 coax. This Pasternack 2.2-5 female to 4.3-10 female bulkhead cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our female 2.2-5 to female 4.3-10 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14940 2.2-5 female to 4.3-10 female bulkhead cable assembly is constructed with TFT-5G-402 coax.