Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

2.2-5 Male to 2.2-5 Male Cable Using PE-SR402FL Coax

Product ID: PE3W15089

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.2-5
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.2-5
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45827PE-SR402FLPE45827KitBOM Datasheet

2.2-5 Male to 2.2-5 Male Cable Using PE-SR402FL Coax

PE3W15089 is a 2.2-5 male to 2.2-5 male cable using PE-SR402FL coax. This Pasternack 2.2-5 male to 2.2-5 male cable assembly uses a 50 Ohm 2.2-5 for connector 1 and a 50 Ohm 2.2-5 for connector 2.

Our male 2.2-5 to male 2.2-5 cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15089 2.2-5 male to 2.2-5 male cable assembly is constructed with PE-SR402FL coax.