To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.4mm Female to MCX Plug Right Angle Cable Using PE-SR405AL Coax

Product ID: PE3W08051

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44216PE-SR405ALPE44698KitBOM Datasheet

2.4mm Female to MCX Plug Right Angle Cable Using PE-SR405AL Coax

PE3W08051 is a 2.4mm female to MCX plug right angle cable using PE-SR405AL coax. This Pasternack 2.4mm female to MCX plug right angle cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm MCX for connector 2. 2.4mm to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female 2.4mm to plug MCX right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08051 2.4mm female to MCX plug right angle cable assembly is constructed with PE-SR405AL coax.