Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Female to 2.4mm Male Cable Assemblies

Pasternack Enterprises 2.4mm female to 2.4mm male cable assembly product group offers 48 standard and custom products which use Formable or Semirigid cable. 2.4mm female to 2.4mm male assemblies are fabricated using 3 different coaxial cable part numbers and 1 unique 2.4mm connector. Our 2.4mm female to 2.4mm male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 2.4mm female to 2.4mm male cable assemblies are built with 6 unique cable and connector combinations. Customers may choose the 2.4mm female to 2.4mm male cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships 2.4mm female to 2.4mm male cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Excellent technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant