In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.4mm Male to 2.4mm Female Cable Using PE-SR405AL Coax, LF Solder, RoHS

Product ID: PE35656LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50

Description

2.4mm Male to 2.4mm Female Cable Using PE-SR405AL Coax

PE35656LF is a 2.4mm male to 2.4mm female cable using PE-SR405AL coax. This Pasternack 2.4mm male to 2.4mm female cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 2.4mm to female 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE35656LF 2.4mm male to 2.4mm female cable assembly is constructed with PE-SR405AL coax and the maximum VSWR is 1.4:1.