Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

2.4mm Male to 2.4mm Male Cable Using Tinned RG405 Coax

Product ID: PE3W08178

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.4mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJRG405 Tinned Coax Cable with Tinned Copper Outer Conductor in Coiled Sections2.4mm Male Connector Solder Attachment for PE-SR405AL, RG405, PE-SR405FLJData Icon
PE45414PE-SR405TNPE45414KitBOM Datasheet

2.4mm Male to 2.4mm Male Cable Using Tinned RG405 Coax

PE3W08178 is a 2.4mm male to 2.4mm male cable using RG405 Tinned coax. This Pasternack 2.4mm male to 2.4mm male cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 2.4mm to male 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08178 2.4mm male to 2.4mm male cable assembly is constructed with RG405 Tinned coax.