Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.4mm Male to 2.4mm Female Cable Assemblies

Pasternack Enterprises 2.4mm male to 2.4mm female cable assembly product portfolio offers 48 standard and custom cable assemblies using Formable or Semirigid coax cable. 2.4mm male to 2.4mm female assemblies are assembled using 3 different cable part numbers and 1 unique 2.4mm connector. Our 2.4mm male to 2.4mm female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack 2.4mm male to 2.4mm female cable assemblies are manufactured with 6 unique connector and cable combinations. You may select the 2.4mm male to 2.4mm female cable assemblies with any of the following configurations: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships 2.4mm male to 2.4mm female cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant