2.4mm Male to Mini SMP Female Cable 6 Inch Length Using PE-SR405AL Coax
Product ID:
PE3W09564-6
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $175.99 |
| 25-49 | $167.19 |
| 50-99 | $158.39 |
| 100-249 | $151.35 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 37

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | 2.4mm |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | Mini SMP |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Passivated Stainless Steel |
| RF Cable Part Number | PE-SR405AL |
| RF Cable Type | PE-SR405AL |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 6 inches |
Description
2.4mm Male to Mini SMP Female Cable 6 Inch Length Using PE-SR405AL Coax
Radio frequency assembly 2.4mm male to mini SMP female cable 6 inch length using PE-SR405AL coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 2.4mm male to mini SMP female cable 6 inch length using PE-SR405AL coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.4mm to mini SMP cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with 2.4mm cable connection on one end and mini SMP cable connection on the other. Our 2.4mm to mini SMP cable assembly has male gender on end 1 and female on end 2. PE3W09564-6 can also be known as a 2.4mm plug to mini SMP jack cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
2.4mm plug to mini SMP jack cable assembly PE3W09564-6 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid 2.4mm cable assembly is manufactured with 2.4mm to mini SMP cable connectors, has a 50 Ohm impedance and is single shielded. One connector features the clamp/solder attachment method and a passivated stainless steel body with plating, while the other has solder attachment method and beryllium copper body with gold plating.Additional dimensions, specifications and CAD drawings for this PE3W09564-6 RF cable are available on our downloadable PDF datasheet.PE3W09564-6 can also be used in the other direction and will be mini SMP female to 2.4mm male cable assembly if the opposite connectivity is required.
2.4mm plug to mini SMP jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.4mm to mini SMP cable assembly for quick shipment worldwide. Variations of 2.4mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal 2.4mm RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table