To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.4mm Male to SSMC Jack Right Angle Bulkhead Cable Using RG405 Coax

Product ID: PE3W15943

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45701RG405/UPE45387KitBOM Datasheet

2.4mm Male to SSMC Jack Right Angle Bulkhead Cable Using RG405 Coax

PE3W15943 is a 2.4mm male to SSMC jack right angle bulkhead cable using RG405 coax. This Pasternack 2.4mm male to SSMC jack right angle bulkhead cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm SSMC for connector 2. 2.4mm to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 2.4mm to jack SSMC right anglebulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15943 2.4mm male to SSMC jack right angle bulkhead cable assembly is constructed with RG405 coax.