To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

2.92mm Female Bulkhead to 2.4mm Female Bulkhead Cable Using PE-SR405FLJ Coax

Product ID: PE3W11726

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4992PE-SR405FLJPE44801KitBOM Datasheet

2.92mm Female Bulkhead to 2.4mm Female Bulkhead Cable Using PE-SR405FLJ Coax

PE3W11726 is a 2.92mm female bulkhead to 2.4mm female bulkhead cable using PE-SR405FLJ coax. This Pasternack 2.92mm female bulkhead to 2.4mm female bulkhead cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our female 2.92mm bulkhead to female 2.4mm bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W11726 2.92mm female bulkhead to 2.4mm female bulkhead cable assembly is constructed with PE-SR405FLJ coax.