Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

2.92mm Female 4 Hole Flange to 2.92mm Female 4 Hole Flange Cable Using Tinned RG405 Coax

Product ID: PE3C9155

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44904PE-SR405TNPE44904KitBOM Datasheet

2.92mm Female 4 Hole Flange to 2.92mm Female 4 Hole Flange Cable Using Tinned RG405 Coax

PE3C9155 is a 2.92mm female 4 hole flange to 2.92mm female 4 hole flange cable using RG405 Tinned coax. This Pasternack 2.92mm female 4 hole flange to 2.92mm female 4 hole flange cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female 2.92mm 4 hole flange to female 2.92mm 4 hole flange cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C9155 2.92mm female 4 hole flange to 2.92mm female 4 hole flange cable assembly is constructed with RG405 Tinned coax.