Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.92mm Female to Mini SMP Female Cable Using PE-SR405FLJ Coax

Product ID: PE3W01250

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


2.92mm Female Connector Clamp/Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMini SMP Female Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE44228PE-SR405FLJPE44492KitBOM Datasheet

2.92mm Female to Mini SMP Female Cable Using PE-SR405FLJ Coax

PE3W01250 is a 2.92mm female to Mini SMP female cable using PE-SR405FLJ coax. This Pasternack 2.92mm female to Mini SMP female cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm Mini SMP for connector 2.

Our female 2.92mm to female Mini SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01250 2.92mm female to Mini SMP female cable assembly is constructed with PE-SR405FLJ coax.